Automation & Control
E232E-230N Staircase Switch
₹4,248.00
+ ₹250.00 shipping
Product Id
2CDE110003R0511
E232E-230N Staircase time switch
More about E232E-230N Staircase Switch
MRP (Indian Rupees) | 8335 |
---|---|
Compatibility | Time Relays |
Package Gross Weight | 1.05 kilogram |
Product Range | Time Relays |
Invoice Description | E232E-230N Staircase time switch |
Package Height | 72 millimetre |
Package Length | 183 millimetre |
Package Width | 93 millimetre |
Extended Product Type | E232E-230N |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Germany (DE) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,248.00
+ ₹250.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,248.00
+ ₹250.00 shipping
|
|
Write Your Own Review