Energy Distribution
E201/125R Switch Disconnector
Out of stock
Product Id
2CDE281001R0125
These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA
More about E201/125R Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | E200 |
Rated Operational Voltage | 230 / 400 volt AC |
Standards | IEC/EN 60947-3 |
Number Of Poles | 1 |
Package Gross Weight | 0.995 kilogram |
Product Range | E200 |
Invoice Description | Isolator E201/125r |
Package Height | 80 millimetre |
Package Length | 183 millimetre |
Package Width | 92 millimetre |
Extended Product Type | E201/125R |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review