Energy Distribution
Isolator E204/100r
₹1,468.04
Product Id
2CDE284001R0100
These devices are suitable for commanding loads and they are realized according EN 60947-3 and EN 60669-1 respectively. Fast removal without dismantling of the busbar. Captive screws with recessed/slotted head. Pozidrive size 2. Add-on of up to 3 auxiliary contact S2C-H6R possible Integrated lay-on edge for labeling system ILS. Locking device as accessories for unauthorized ON/OFF. Approval: VDE, CCC, KEMA
More about Isolator E204/100r
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | E200 |
| Number Of Poles | 4 |
| Rated Current El ED (In) | 100A |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.825 kilogram |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Rated Operational Voltage | 230 / 400 volt AC |
| Standards | IEC/EN 60947-3 |
| Invoice Description | Isolator E204/100r |
| Extended Product Type | E204/100R |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,468.04 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,518.66 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,721.15 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,822.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹5,113.00 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,468.04 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,518.66 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,721.15 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,822.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹5,113.00 Free delivery |
Write Your Own Review


