Switches & Sockets
PS-M-64.1.1 Power Supply, 640 mA, MDRC
Out of stock
Product Id
2CDG510001R0011
Free@home power supply generate and monitor the system voltage (SELV). The bus line is decoupled from the power supply by an integrated choke. The voltage output is short-circuit and overload protected. The two-color LED indicates device output status. The power suppliehas a wide range input from 85…265 V AC, 50/60 Hz.
More about PS-M-64.1.1 Power Supply, 640 mA, MDRC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Grey |
| Mounting Type | DIN-rail |
| Package Gross Weight | 0.3 kilogram |
| Package Height | 65 millimetre |
| Package Length | 77 millimetre |
| Package Width | 92 millimetre |
| Width in Number of Modular Spacings | 4 |
| Output Current Max (Iout) | 0.64 ampere |
| Invoice Description | PS-M-64.1.1 Power Supply, 640 mA, MDRC |
| Extended Product Type | PS-M-64.1.1 |
| Total GST Percentage | 18.00 |
| HSN Number | 85044082 |
| Instructions and Manuals | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


