Switches & Sockets
SUG-F-1.1 Split Unit Gateway, FM
Product Id
2CDG510005R0011
The device is used to interface between the free@home system and many manufacturers’ air conditioners, so-called split units. The device converts the free@home telegrams into infrared commands and transmits them to the split unit. The transmitter of the supplied cable is bonded directly onto the split unit’s receiver. The split unit then no longer receives the commands from a remote control. Instead, it can be operated via any free@home sensors. The model of the split unit can be selected during commissioning. Auxiliary voltage is not required.
More about SUG-F-1.1 Split Unit Gateway, FM
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Millenium, Zenit |
Package Width | 92 millimetre |
Package Length | 23 millimetre |
Package Height | 65 millimetre |
Invoice Description | SUG-F-1.1 Split Unit Gateway, FM |
Product Range | Zenit |
Package Gross Weight | 0.05 kilogram |
Mounting Type | Flush Mounted |
Extended Product Type | SUG-F-1.1 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85176200 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review