Electrical Protection
AST50/15Q - Busbar
Out of stock
Product Id
2CDL200010R5015
AST50/15QS Connecting terminal
More about AST50/15Q - Busbar
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 1.15 kilogram |
| Package Height | 50 millimetre |
| Package Length | 100 millimetre |
| Package Width | 84 millimetre |
| Invoice Description | AST50/15QS Connecting terminal |
| Extended Product Type | AST50/15Q |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


