Electrical Protection
PS1/12 - Busbar
Product Id
2CDL210001R1012
Busbar PS1/12. 1 Phase Busbar, 12 PINs, 10mm2
More about PS1/12 - Busbar
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Package Gross Weight | 1.61 kilogram |
Product Range | System Pro M |
Invoice Description | PS1/12 Busbar |
Package Height | 105 millimetre |
Package Length | 225 millimetre |
Package Width | 130 millimetre |
Housing Material | Light grey, RAL 7035 |
Extended Product Type | PS1/12 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Write Your Own Review