Electrical Protection
PS 3/48/16H Busbar
Out of stock
Product Id
2CDL230001R1648
PS 3/48/16H Busbar
More about PS 3/48/16H Busbar
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Color | Grey |
| Housing Material | Light grey, RAL 7035 |
| Package Gross Weight | 6.86 kilogram |
| Package Height | 80 millimetre |
| Package Length | 1070 millimetre |
| Package Width | 80 millimetre |
| Invoice Description | PS3/60/16 A, 16mm² Busbar |
| Extended Product Type | PS3/60/16A |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


