Electrical Protection
PS3/18/16BP - Busbar
Product Id
2CDL230489R1618
Busbar PS3/18/16BP. 3 Phases Busbar, 18 PINs, 16mm2
More about PS3/18/16BP - Busbar
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | System Pro M |
Package Gross Weight | 12.46 kilogram |
Product Range | System Pro M |
Invoice Description | Busbar PS3/18/16BP |
Package Height | 220 millimetre |
Package Length | 380 millimetre |
Package Width | 265 millimetre |
Housing Material | Light grey, RAL 7035 |
Extended Product Type | PS3/18/16BP |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹597.00
+ ₹450.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹597.00
+ ₹450.00 shipping
|
|
Write Your Own Review