Electrical Protection
S2C-A1U - Shunt Trip
Out of stock
Product Id
2CDS200908R0001
Remote opening of the device when a voltage is applied. Shunt trip only for range S 200 U and S 200 UP acc. UL 489 and CSA 22.2 No. 5.
More about S2C-A1U - Shunt Trip
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Shunt Trip |
| Package Gross Weight | 0.138 kilogram |
| Package Height | 105 millimetre |
| Package Length | 80 millimetre |
| Package Width | 28 millimetre |
| Standards | CSA 22.2 No. 5 |
| Invoice Description | S2C-A1U Shunt Trip, 12...60V, UL489 |
| Extended Product Type | S2C-A1U |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


