Electrical Protection
S2C-H6R - Auxiliary Contact
₹600.03
Product Id
2CDS200912R0001
Indication of the position of the device’s contacts. Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series. To be mounted on the right side of the MCBs.
More about S2C-H6R - Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Auxiliary Contact |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 115 millimetre |
| Package Length | 104 millimetre |
| Package Width | 20 millimetre |
| Standards | CSA Class 3215-30 |
| Invoice Description | S2C-H6R Auxiliary Contact 1CO |
| Extended Product Type | S2C-H6R |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹600.03 Free delivery | ||||
| ₹558.38 + <span class="price">₹70.00</span> shipping | ||||
| ₹599.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹717.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,014.00 + <span class="price">₹70.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹600.03 Free delivery | ||||
| ₹558.38 + <span class="price">₹70.00</span> shipping | ||||
| ₹599.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹717.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹2,014.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


