Electrical Protection
S2C-S/H6R - Signal / Auxiliary Contact
₹1,103.51
Product Id
2CDS200922R0001
Choice through a selector between indication of the position of the device’s contacts and signalling of a fault (overcurrent/short-circuit for MCBs and RCBOs, earth fault for RCCBs and RCBOs). Suitable for MCBs S 200 series, SN 201 series, RCCBs F 200 series, RCBOs DS201, DS202C, DS 200 series.
More about S2C-S/H6R - Signal / Auxiliary Contact
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Signal / Auxiliary Contact |
| Package Gross Weight | 0.045 kilogram |
| Package Height | 115 millimetre |
| Package Length | 104 millimetre |
| Package Width | 20 millimetre |
| Standards | CSA 22.2 No. 235 |
| Invoice Description | S2C-S/H6R Universal Auxiliary/Signal Con |
| Extended Product Type | S2C-S/H6R |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,103.51 Free delivery | ||||
| ₹1,119.35 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,283.00 Free delivery | ||||
| ₹1,156.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,299.00 + <span class="price">₹100.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,103.51 Free delivery | ||||
| ₹1,119.35 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,283.00 Free delivery | ||||
| ₹1,156.00 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,299.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


