Energy Distribution
Miniature Circuit Breaker - S200 80-100A - 1+NP - C - 100 ampere
Out of stock
Product Id
2CDS251103R0824
S201-C100NA MCB C-Char., 6kA, 100A, 1P,+NA
More about Miniature Circuit Breaker - S200 80-100A - 1+NP - C - 100 ampere
| MRP (Indian Rupees) | 9840 |
|---|---|
| Operational Voltage | Maximum (Incl. Tolerance) 253 volt AC, Maximum 253 volt AC, Minimum 12 volt AC |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Compatibility | S200 |
| Rated Current (In) | 100A |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt/(6.2 kV @ sea level)/(5.0 kV @ 2000 m) |
| Standards | IEC/EN 60898-1, IEC/EN 60947-2 |
| Mechanical Endurance | 20000 cycle |
| Number Of Poles | 1+N |
| Package Gross Weight | 16 kilogram |
| Product Range | S200 |
| Invoice Description | S201-C100NA MCB C-Char., 6kA, 100A, 1P,+NA |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Housing Material | Insulation Group I, RAL 7035 |
| Extended Product Type | S201-C100NA |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 6 kiloampere |
| Rated Short-Circuit Capacity (Icn) | (230 V AC) 6 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Country of origin | Germany (DE) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review



