Electrical Protection
Miniature Circuit Breaker - S200 - 2P - D - 6 ampere
Out of stock
Product Id
2CDS252001R0061
System pro M compact S200 miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 6 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200 comply with IEC/EN 60898-1, IEC/EN 60947-2, UL1077 (for this code purchased in South America there is no UL certificate), allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200 to save 50% space.
More about Miniature Circuit Breaker - S200 - 2P - D - 6 ampere
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Operational Voltage | Maximum (Incl. Tolerance) 125 volt DC |
Rated Voltage (Ur) | 400 volt AC |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
Compatibility | S200 |
Rated Current (In) | 6A |
Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
Standards | IEC/EN 60898-1 |
Mechanical Endurance | 20000 cycle |
Number Of Poles | 2 |
Package Gross Weight | 1.3 kilogram |
Product Range | S200 |
Invoice Description | S202-D 6 Mini Circuit Breaker D-Char.,6kA,6A,2P |
Package Height | 80 millimetre |
Package Length | 183 millimetre |
Package Width | 92 millimetre |
Max Operating Voltage UL/CSA | 110 volt DC |
Housing Material | Insulation Group II, RAL 7035 |
Extended Product Type | S202-D6 |
Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 15 kiloampere |
Rated Short-Circuit Capacity (Icn) | (400 V AC) 6 kiloampere |
Tripping Characteristic | D |
Total GST Percentage | 18.00 |
HSN Number | 85362010 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
Write Your Own Review