Energy Distribution
Miniature Circuit Breaker - S200 80-100A - 2P - C - 80 ampere
₹3,160.56
Product Id
2CDS252001R0804
S202-C80 MCB C-Char., 6kA, 80A, 2P
More about Miniature Circuit Breaker - S200 80-100A - 2P - C - 80 ampere
| MRP (Indian Rupees) | 7730 |
|---|---|
| Product Range | S200 |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 80A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Insulation Group I, RAL 7035 |
| Operational Voltage | Maximum (Incl. Tolerance) 440 volt AC, Maximum 440 volt AC, Minimum 12 volt AC/Minimum 12 volt DC |
| Package Gross Weight | 16 kilogram |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt/(6.2 kV @ sea level)/(5.0 kV @ 2000 m) |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (400 V AC) 6 kiloampere |
| Standards | IEC/EN 60898-1, IEC/EN 60947-2 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | S202-C80 MCB C-Char., 6kA, 80A, 2P |
| Extended Product Type | S202-C80 |
| Rated Short-Circuit Capacity (Icn) | (400 V AC) 6 kiloampere |
| Tripping Characteristic | C |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,160.56 + ₹1,000.00 shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹3,160.56 + ₹1,000.00 shipping |
Write Your Own Review


