Electrical Protection
Miniature Circuit Breaker - S200MUC - 2P - Z - 16 ampere
Out of stock
Product Id
2CDS272061R0468
The miniature circuit breaker S 200 M UC extends the established
ABB System pro M compact® product range with an MCB for DC and AC applications. The S 200 M UC impresses with its performance range and the accordingly large amount of approvals. Its high inbuilt short circuit breaking capacity across the
entire model line, its flexible AC and DC application and its approval and compliance in accordance with all major international and local standards make it truly unique.
All current System pro M compact® accessories can be combined easily with the new model line. Whether warehousing or project engineering, planning, installing or maintaining your equipment, the S 200 M UC is a simple and flexible solution.
More about Miniature Circuit Breaker - S200MUC - 2P - Z - 16 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S200 |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 16A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Insulation Group I, RAL 7035 |
| Max Operating Voltage UL/CSA | 500 volt DC |
| Package Gross Weight | 1.3 kilogram |
| Package Height | 80 millimetre |
| Package Length | 58 millimetre |
| Package Width | 92 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V DC) 20 kiloampere |
| Standards | CSA 22.2 No. 235 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | S202M-Z16UC MiniatureCircuitBreaker Z-Char., 10kA, 16A, 2P |
| Extended Product Type | S202M-Z16UC |
| Tripping Characteristic | Z |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
Write Your Own Review


