Electrical Protection
Miniature Circuit Breaker - S200UDC - 2P - Z - 20 ampere
Out of stock
Product Id
2CDS272517R0488
System pro M compact S200UDC current limiting miniature circuit breakers are specially designed for DC applications in the scope of UL489.
They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (K,Z), configurations (1P,2P) and rated currents (up to 63A).The Short-circuit current rating SCCR acc. UL489 is 14 kA. The S200UDC is suitable for DC voltages up to 125 VDC (2 pole). All MCBs of the product range S200UDC comply with UL489, allowing the use for commercial and industrial applications.
.
More about Miniature Circuit Breaker - S200UDC - 2P - Z - 20 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | System Pro M |
| Number Of Poles | 2 |
| Rated Current El ED (In) | 20A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Insulation Group I, RAL 7035 |
| Max Operating Voltage UL/CSA | 250 volt DC |
| Package Gross Weight | 1.55 kilogram |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 105 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
| Standards | UL 489 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | S202UDC-Z20 Miniature Circuit Breaker Z-Char.,14kA,20A,2P |
| Extended Product Type | S202UDC-Z20 |
| Tripping Characteristic | Z |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
Write Your Own Review


