Electrical Protection

S203M-C25 Miniature Circuit Breaker - 3P - C - 25 A

Out of stock
    Product Id
    2CDS273001R0254
    System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space.

    More about S203M-C25 Miniature Circuit Breaker - 3P - C - 25 A

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeS200M
    Number Of Poles3
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Housing MaterialInsulation Group II, RAL 7035
    Input Voltage TypeAC/DC
    Max Operating Voltage UL/CSA125 volt DC
    Operational VoltageMaximum (Incl. Tolerance) 440 volt AC
    Package Gross Weight0.4 kilogram
    Package Height80 millimetre
    Package Length58 millimetre
    Package Width92 millimetre
    Rated Impulse Withstand Voltage (Uimp)4 kilovolt
    Rated Insulation Voltage (Ui)acc. to IEC/EN 60664-1 440 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(230 V AC) 7.5 kiloampere
    Rated Voltage (Ur)400 volt AC
    StandardsIEC/EN 60898-1
    Mechanical Endurance20000 cycle
    Invoice DescriptionS203M-C 25 Mini Circuit Breaker C-Char.,10kA,25A,3P
    Extended Product TypeS203M-C25
    Tripping CharacteristicC
    Total GST Percentage18.00
    HSN Number85362010
    Download
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:S203M-C25 Miniature Circuit Breaker - 3P - C - 25 A
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.