Electrical Protection
Miniature Circuit Breaker - SU200M - 3P - K - 30 ampere
Out of stock
Product Id
2CDS273337R0527
SU203M-K30 Miniature Circuit Breaker K-Char., 10kA, 30A, 3P UL489
More about Miniature Circuit Breaker - SU200M - 3P - K - 30 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SU200M |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Housing Material | Insulation Group I, RAL 7035 |
| Max Operating Voltage UL/CSA | 480Y / 277 volt AC |
| Package Gross Weight | 0.4 kilogram |
| Package Height | 83 millimetre |
| Package Length | 120 millimetre |
| Package Width | 57 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 4 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (400 V AC) 11.2 kiloampere |
| Standards | CSA 22.2 No. 5 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | SU203M-K30 Miniature Circuit Breaker K-Char., 10kA, 30A, 3P |
| Extended Product Type | SU203M-K30 |
| Tripping Characteristic | K |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
Write Your Own Review


