Energy Distribution

Miniature Circuit Breaker - S200M - 4P - C - 20 ampere

₹1,184.72
    - +
    Product Id
    2CDS274001R0204
    Sold and delivered by K G INDUSTRIAL PRODUCT
    System pro M compact S200M miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 10 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200M comply with IEC/EN 60898-1 and IEC/EN 609 47-2, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200M to save 50% space.

    More about Miniature Circuit Breaker - S200M - 4P - C - 20 ampere

    Technical Specification
    MRP (Indian Rupees)2510
    Product RangeS200
    Number Of Poles4
    Rated Current El ED (In)20A
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Housing MaterialInsulation Group II, RAL 7035
    Max Operating Voltage UL/CSA125 volt DC/480Y/277 volt AC
    Operational VoltageMaximum (Incl. Tolerance) 125 volt DC/Maximum (Incl. Tolerance) 440 volt AC, Maximum 440 volt AC/Maximum 125 volt DC, Minimum 12 volt AC/Minimum 12 volt DC
    Package Gross Weight0.51 kilogram
    Package Height80 millimetre
    Package Length78 millimetre
    Package Width92 millimetre
    Rated Impulse Withstand Voltage (Uimp)4 kilovolt/(6.2 kV @ sea level)/(5.0 kV @ 2000 m)
    Rated Insulation Voltage (Ui)acc. to IEC/EN 60664-1 440 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(230 V AC) 18.8 kiloampere
    Rated Voltage (Ur)400 volt AC
    StandardsIEC/EN 60898-1, IEC/EN 60947-2
    Mechanical Endurance20000 cycle
    Invoice DescriptionS204M-C 20 Mini Circuit Breaker C-Char.,10kA,20A,4P
    Extended Product TypeS204M-C20
    Rated Short-Circuit Capacity (Icn)(400 V AC) 10 kiloampere
    Tripping CharacteristicC
    Total GST Percentage18.00
    HSN Number85362010
    All Offers
    SellerQtyPriceLanding Price
    K G INDUSTRIAL PRODUCT
    100% of 100
    100% positive evaluations
    ₹1,184.72
    Free delivery
      Download
      Product Catalog Click Here
      Declaration of Conformity - CE Click Here
      RoHS Information Click Here
      All Offers
      SellerQtyPriceLanding Price
      K G INDUSTRIAL PRODUCT
      100% of 100
      100% positive evaluations
      ₹1,184.72
      Free delivery
        Write Your Own Review
        You're reviewing:Miniature Circuit Breaker - S200M - 4P - C - 20 ampere
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.