Electrical Protection
Miniature Circuit Breaker - S200P - 1P - Z - 2 ampere
Out of stock
Product Id
2CDS281001R0278
System pro M compact S200P miniature circuit breakers are current limiting. They have two different tripping mechanisms, the delayed thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. They are available in different characteristics (B,C,D,K,Z), configurations (1P,1P+N,2P,3P,3P+N,4P), breaking capacities (up to 25 kA at 230/400 V AC) and rated currents (up to 63A). All MCBs of the product range S200P comply with IEC/EN 60898-1, IEC/EN 609 47-2, UL1077 and CSA 22.2 No. 235, allowing the use for residential, commercial and industrial applications. Bottom-fitting auxiliary contact can be mounted on S200P to save 50% space.
More about Miniature Circuit Breaker - S200P - 1P - Z - 2 ampere
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | S200 |
| Number Of Poles | 1 |
| Rated Current El ED (In) | 2A |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Housing Material | Insulation Group II, RAL 7035 |
| Max Operating Voltage UL/CSA | 480Y/277 volt AC |
| Package Gross Weight | 1.45 kilogram |
| Package Height | 80 millimetre |
| Package Length | 183 millimetre |
| Package Width | 92 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | (5.0 kV @ 2000 m) |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 440 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (230 V AC) 12.5 kiloampere |
| Rated Voltage (Ur) | 230 volt AC |
| Standards | CSA 22.2 No. 235 |
| Mechanical Endurance | 20000 cycle |
| Invoice Description | S201P-Z2 Miniature Circuit Breaker Z-Char.,25kA,2A,1P |
| Extended Product Type | S201P-Z2 |
| Tripping Characteristic | Z |
| Total GST Percentage | 18.00 |
| HSN Number | 85362010 |
Write Your Own Review


