Switches & Sockets
2069/11-84 CoverPlates (partly incl. Insert) LED light Studio white
Out of stock
Product Id
2CKA001510A0015
Complete set consists flush-mounted LED insert Night light (cold white) 2067/14 U. Wall module with one lighting direction, design future® linear 2068/11-84. Cover frame design future® linear 1721-184K. With one lighting direction. Not dimmable. For low brightness (night light). Colour temperature 6,500 K (cold white) System power consumption: 0.15 W Rated voltage: 230 V~, + 10% / - 10% Current consumption of LED: 40 mA (secondary) Secondary: SELV
More about 2069/11-84 CoverPlates (partly incl. Insert) LED light Studio white
MRP (Indian Rupees) | 11227 |
---|---|
Degree of Protection | IP20 |
Compatibility | Standalone Sensors |
Package Width | 0.1 metre |
Package Length | 0.179 metre |
Package Height | 0.098 metre |
Invoice Description | 2069/11-84 Set NL 1 LD, cw, S/F |
Product Range | Busch |
Package Gross Weight | 270 gram |
Mounting Type | Flush Mounted |
Extended Product Type | 2069/11-84 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Germany (DE) |
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Write Your Own Review