Switches & Sockets
2069/21 Busch-iceLight® set ceiling module complete set LED light
Out of stock
Product Id
2CKA001510A0018
Consisting of LED/FM insert, power module (neutral white) 2067/12 U. Consisting of ceiling module, one light direction 2068/21. For ambient lightning. Light outlet downward. Not dimmable. Light intensity can be switched between 100% and 25% using front service switch. Colour temperature: 4,000 K (neutral white) System power consumption: 5 W Rated voltage: 230 V~, + 10% / - 10% Current consumption of LED: 350 mA (secondary) Secondary: SELV
More about 2069/21 Busch-iceLight® set ceiling module complete set LED light
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Busch |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Flush Mounted |
| Package Gross Weight | 693 gram |
| Package Height | 0.081 metre |
| Package Length | 0.241 metre |
| Package Width | 0.2 metre |
| Invoice Description | 2069/21 Busch-iceLight® set ceiling module complete set |
| Extended Product Type | 2069/21 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
Write Your Own Review


