Switches & Sockets
SBA-F-1.1.1-WL Sensor/blind actuator, 1/1gang, wireless for ABB-free@home®
Out of stock
Product Id
2CKA006200A0079
For controlling blind or awning motors. Communication with the free@home system is carried out wireless. With integrated blind actuator. Blind function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). For contacting 1gang rocker 6230-10-xxx, 6231-10-xxx, 6232-10-xxx, 6233-10-xxx und 6234-10-xxx. 3 wire connection (neutral conductor required). With two 230 V extension unit inputs (Up/Down). With fixing claws.
More about SBA-F-1.1.1-WL Sensor/blind actuator, 1/1gang, wireless for ABB-free@home®
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Current Type | AC |
| Product Range | Zenit |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Flush-mounted |
| Package Gross Weight | 186 gram |
| Package Height | 0.065 metre |
| Package Length | 0.158 metre |
| Package Width | 0.086 metre |
| Invoice Description | SBA-F-1.1.1-WL Sensor/blind actuator, 1/1gang, wireless for ABB-free@home® |
| Extended Product Type | SBA-F-1.1.1-WL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389091 |
| Instructions and Manuals | #N/A |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


