Switches & Sockets
SDA-F-1.1.PB.1-WL Sensor/dim actuator, 1/1gang, wireless for ABB-free@home®
Out of stock
Product Id
2CKA006200A0111
For dimming 230 V~ loads. Communication with the free@home system is carried out wireless. With integrated universal dimming actuator for controlling LEDs, incandescent lamps, 230 V halogen lamps, low-voltage halogen lamps with conventional or electronic transformers, and dimmable energy-saving halogen lamps. For dimmable Retrofit-LEDs (LEDi). Dimming function is available also without prior programming (pre-configured). Configuration can be changed later via the web interface (groups, scenes, etc.). For contacting 1gang rocker 6230-10-xxx, 6231-10-xxx, 6232-10-xxx, 6233-10-xxx und 6234-10-xxx. 2-wire connection (neutral conductor not required) 3-wire connection technology is possible as an option for improved load behaviour (for details see the online operating manual). With 230 V extension unit input (dimming brighter/darker, switching). With fixing claws.
More about SDA-F-1.1.PB.1-WL Sensor/dim actuator, 1/1gang, wireless for ABB-free@home®
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Flush-mounted |
| Package Gross Weight | 103 gram |
| Package Height | 0.058 metre |
| Package Length | 0.078 metre |
| Package Width | 0.092 metre |
| Load Type | Universal and LED Retrofit |
| Invoice Description | SDA-F-1.1.PB.1-WL Sensor/dim actuator, 1/1gang, wireless for ABB-free@home® |
| Extended Product Type | SDA-F-1.1.PB.1-WL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389091 |
| Instructions and Manuals | #N/A |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


