Switches & Sockets
6811 EB-500 Busch-Watchdog Presence tech BasicLINE mini
Out of stock
Product Id
2CKA006800A2517
For switching lighting systems that depend on brightness and movement. Detection range (installation height 3m, up to 6m in diameter). Low mounting height due to separate sensor/actuator concept. Continuously variable detection sensitivity. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Ceiling installation using integrated spring bracket. Surveillance density: 19 sectors with 76 switching segments. Switch-off delay: approx. 1 sec - 15 min or short-time pulse adjustable.
More about 6811 EB-500 Busch-Watchdog Presence tech BasicLINE mini
MRP (Indian Rupees) | 7440 |
---|---|
Compatibility | Standalone Sensors |
Package Width | 0.13 metre |
Package Length | 0.145 metre |
Package Height | 0.07 metre |
Invoice Description | 6811 EB-500 Busch-Watchdog Presence tech BasicLINE mini |
Product Range | Standalone Sensors |
Package Gross Weight | 176 gram |
Extended Product Type | 6811 EB-500 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | China (CN) - Imported by ABB India Limited |
Write Your Own Review