Switches & Sockets
6814 U-500 Busch-Watchdog Presence tech BasicLINE
₹2,314.82
(Inclusive of 18.00% GST)
Product Id
2CKA006800A2518
For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 3 m), circular, up to 8 m in diameter. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using integrated spring bracket. Adjustment elements accessible on the front side. Low mounting height (31 mm) Surveillance density: 32 sectors with 128 switching segments. Switch-off delay: approx. 5 sec - 30 min or short-time pulse adjustable.
More about 6814 U-500 Busch-Watchdog Presence tech BasicLINE
MRP (Indian Rupees) | 6453 |
---|---|
Compatibility | Standalone Sensors |
Package Width | 0.08 metre |
Package Length | 0.13 metre |
Package Height | 0.118 metre |
Invoice Description | 6814 U-500 Busch-Watchdog Presence tech BasicLINE |
Product Range | Standalone Sensors |
Package Gross Weight | 255 gram |
Extended Product Type | 6814 U-500 |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,314.82
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,314.82
Free delivery
|
|
Write Your Own Review