Switches & Sockets
6818 U-500 Busch-Watchdog Presence tech BasicLINE Corridor
Out of stock
Product Id
2CKA006800A2519
For switching lighting systems that depend on brightness and movement. Detection range (for installation height of 2.5 m, circular, up to 24 m in diameter). Additional activation/deactivation possibility through pushbutton input. Adaptation of the detection range possible using the included masking elements. With brightness-independent test mode for evaluating the detection zone. With detection display in test mode. With automatic motion detection. With automatic sensitivity adaptation. Mounting possibility in combination with built-in installation boxes and device sockets. Ceiling installation using included dust protection socket. Adjustment elements accessible on the front side. Surveillance density: 215 sectors with 860 switching segments. Switch-off delay: approx. 10 sec - 30 min or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Use outdoors possible due to combination with surface-mounted housing 6888.
More about 6818 U-500 Busch-Watchdog Presence tech BasicLINE Corridor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Standalone Sensors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 329 gram |
| Package Height | 0.12 metre |
| Package Length | 0.165 metre |
| Package Width | 0.115 metre |
| Invoice Description | 6818 U-500 Busch-Watchdog Presence tech BasicLINE Corridor |
| Extended Product Type | 6818 U-500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


