Switches & Sockets
6819/60-24-500 Busch-Presence detector Compact, relay 8 metres
Out of stock
Product Id
2CKA006800A2733
Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With power relays for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 6.5 m, walking persons: up to Ø 8 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 48 sectors with 496 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.
More about 6819/60-24-500 Busch-Presence detector Compact, relay 8 metres
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Standalone Sensors |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Package Gross Weight | 300 gram |
| Package Height | 0.095 metre |
| Package Length | 0.165 metre |
| Package Width | 0.141 metre |
| Invoice Description | 6819/60-24-500 Busch-Presence detector Compact, relay 8 metres |
| Extended Product Type | 6819/60-24-500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


