Switches & Sockets

6819/30-24-500 Busch-Presence detector Universal, relay 12 meters

Out of stock
    Product Id
    2CKA006800A2735
    Master presence detector with mixed light measurement. For switching lighting systems that depend on brightness and movement. With power relays for LED operation. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Extension of the detection range by means of master/slave combination. Visible height 23 mm. For semiautomatic and fully automatic operation. Additional activation/deactivation possibility through pushbutton input. With continuous light/continuous off function (8 hours), activation via intelligent extension unit input possible. With brightness-independent test mode for evaluating the detection zone. With teach-in function of the brightness switching threshold, IR service remote control required. With detection display in test mode. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Adjustment elements accessible on the front side. Surveillance density: 72 sectors with 640 switching segments. Switch-off delay: approx. 1 min. - 30 min. or short-time pulse adjustable. Remote control possible via IR service remote control 6843. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

    More about 6819/30-24-500 Busch-Presence detector Universal, relay 12 meters

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeStandalone Sensors
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight306 gram
    Package Height0.095 metre
    Package Length0.165 metre
    Package Width0.141 metre
    Invoice Description6819/30-24-500 Busch-Presence detector Universal, relay 12 meters
    Extended Product Type6819/30-24-500
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:6819/30-24-500 Busch-Presence detector Universal, relay 12 meters
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.