Switches & Sockets

6819/39-24-500 Busch-Presence detector Universal, slave, DALI 12 meters

Out of stock
    Product Id
    2CKA006800A2759
    DALI slave presence detector for extension of the detection range of DALI master presence detectors. For the supply of operating voltage via the DALI master. Power consumption on the DALI bus: max. 10 mA, corresponds to approx. 5 DALI operating devices. The communication with the DALI master is carried out via the DALI interface. Detection range (for installation height of 3 m): circular Seated persons: up to Ø 10 m, walking persons: up to Ø 12 m. Visible height 23 mm. Ceiling installation using integrated spring bracket. Twist protection via additional quick tensioning. Surveillance density: 72 sectors with 640 switching segments. Suitable for false ceilings with a board thickness from 9 to 25 mm. Hole size: Ø 68 mm.

    More about 6819/39-24-500 Busch-Presence detector Universal, slave, DALI 12 meters

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeStandalone Sensors
    Country of OriginGermany (DE) - Imported by ABB India Limited
    Package Gross Weight273 gram
    Package Height0.095 metre
    Package Length0.165 metre
    Package Width0.141 metre
    Invoice Description6819/39-24-500 Busch-Presence detector Universal, slave, DALI 12 meters
    Extended Product Type6819/39-24-500
    Total GST Percentage18.00
    HSN Number85365080
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:6819/39-24-500 Busch-Presence detector Universal, slave, DALI 12 meters
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.