Switches & Sockets
1199 Flush box VDE square
Out of stock
Product Id
2CLA019900A1001
Units per box: 250.
Permits the entrance of two tubes for each side.
Connectable.
Horizontal and vertical fixation possible.
Distance between screws: 60 mm
More about 1199 Flush box VDE square
| MRP (Indian Rupees) | 78 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Black |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 6.5 kilogram |
| Package Height | 0.383 metre |
| Package Length | 0.392 metre |
| Package Width | 0.088 metre |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Untreated |
| Invoice Description | 1199 Flush box VDE square |
| Extended Product Type | 1199 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
Write Your Own Review


