Switches & Sockets
499.3 Flush box It/Am std box
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA049930A1002
Distance between screws: 83,5 mm.
For frames 117 x 85 mm
More about 499.3 Flush box It/Am std box
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 3 |
Surface Finishing | Untreated |
Package Width | 0.11 metre |
Package Length | 0.361 metre |
Package Height | 0.216 metre |
Invoice Description | 499.3 Flush box It/Am std box |
Product Range | Zenit |
Package Gross Weight | 6.3 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | 499.3 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review