Switches & Sockets
1499.4 Flush box It/Am 4M box
Product Id
2CLA049940A1002
Distance between screws: 107 mm
More about 1499.4 Flush box It/Am 4M box
MRP (Indian Rupees) | Upon request |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Plastic |
Number of Gangs | 4 |
Surface Finishing | Untreated |
Package Width | 0.084 metre |
Package Length | 0.44 metre |
Package Height | 0.264 metre |
Invoice Description | 1499.4 Flush box It/Am 4M box |
Product Range | Zenit |
Package Gross Weight | 4.9 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | 1499.4 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Write Your Own Review