Switches & Sockets
803.2 Flush box shaver socket
Out of stock
Product Id
2CLA080320A1001
Flush box for plug ref. 803.1.
Dimensions: 135,5 x 74 x 50 mm
More about 803.2 Flush box shaver socket
| MRP (Indian Rupees) | 1150 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Color | White |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.384 kilogram |
| Package Height | 0.055 metre |
| Package Length | 0.313 metre |
| Package Width | 0.152 metre |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Untreated |
| Invoice Description | 803.2 Flush box shaver socket |
| Extended Product Type | 803.2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Instructions and Manuals | Click Here |
|---|
Write Your Own Review


