Switches & Sockets
2018 Data outlet adapter (Keystone)
Out of stock
Product Id
2CLA201800A1002
For connectors of type KEYSTONE, AMP, BRAND-REX, OPENET- ICS, THT LEVITON, KRONE.
Adapter valid for cover plate ref. 8X18.1 and 8X18.2
More about 2018 Data outlet adapter (Keystone)
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.04 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | 2018 Data outlet adapter (Keystone) |
| Extended Product Type | 2018 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


