Switches & Sockets
2018.6 Data outlet RJ45 Cat.6 UTP
Out of stock
Product Id
2CLA201860A1002
Frequency rate: 1 - 300 MHz.
Transmission speed: 4,8 Gb/sec.
Cover plate ref. 8X18.1 and 8X18.2
More about 2018.6 Data outlet RJ45 Cat.6 UTP
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.15 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Invoice Description | 2018.6 Data outlet RJ45 Cat.6 UTP |
| Extended Product Type | 2018.6 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
Write Your Own Review


