Switches & Sockets
SBB-N2BL - Button - free@home blind symbol - White
Out of stock
Product Id
2CLA202620N1102
Color: White.
Button with free@home blind symbol for sensor and sensor/actuator's cover plates code: SR-2-N2 and SR-4-N2.
More about SBB-N2BL - Button - free@home blind symbol - White
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Thermoplastic |
| Invoice Description | SBB-N2BL - Button - free@home blind symbol - White |
| Extended Product Type | SBB-N2BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | #N/A |
| RoHS Information | #N/A |
Write Your Own Review


