Switches & Sockets
SBS-N2BL - Button - free@home scene symbol - White
Out of stock
Product Id
2CLA202630N1102
Color: White.
Button with free@home scene symbol for sensor and sensor/actuator's cover plates code: SR-2-N2 and SR-4-N2.
More about SBS-N2BL - Button - free@home scene symbol - White
| MRP (Indian Rupees) | 493 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | White |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Material | Thermoplastic |
| Invoice Description | SBS-N2BL - Button - free@home scene symbol - White |
| Extended Product Type | SBS-N2BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


