Switches & Sockets
SBD-N2GR - Button - free@home dimmer symbol - Gray
Out of stock
Product Id
2CLA202640N1402
Color: Gray.
Button with free@home dimmer symbol for sensor and sensor/actuator's cover plates code: SR-2-N2 and SR-4-N2.
More about SBD-N2GR - Button - free@home dimmer symbol - Gray
| MRP (Indian Rupees) | 493 |
|---|---|
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Grey |
| Package Gross Weight | 0.02 kilogram |
| Package Height | 0.052 metre |
| Package Length | 0.073 metre |
| Package Width | 0.073 metre |
| Invoice Description | SBD-N2GR - Button - free@home dimmer symbol - Gray |
| Extended Product Type | SBD-N2GR |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


