Switches & Sockets
N2101.9 CV - Rocker cover with symbol housing - 1M - Champagne
Out of stock
Product Id
2CLA210190N1902
Color: Champagne.
Spare rocker cover with housing for N2004.X symbols
Suitable for N2101.X, N2102.X, N2110 and N2104.X inserts
Size: 1 module.
More about N2101.9 CV - Rocker cover with symbol housing - 1M - Champagne
| MRP (Indian Rupees) | 363 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Color | Brass |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 0.063 metre |
| Package Length | 0.088 metre |
| Package Width | 0.082 metre |
| Material | Material quality: Thermoplastic, Material: Plastic |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Invoice Description | N2101.9 CV - Rocker cover with symbol housing - 1M - Champagne |
| Extended Product Type | N2101.9 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


