Switches & Sockets
N2104.6 PL Push-button, NC, SP without symbol - 1M - Silver
Out of stock
(Inclusive of 18.00% GST)
Product Id
2CLA210460N1302
Color: Silver.
Rated voltage: 110 - 250 Vac
Rated current: 16 A
Screwless terminals
1-gang, 1-way - Normally Closed (NC) contact
Locator lamp option not available
Size: 1 module.
More about N2104.6 PL Push-button, NC, SP without symbol - 1M - Silver
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Rated Voltage (Ur) | 250 volt |
Material | Plastic |
Surface Finishing | 0NO1NC |
Number Of Modules | 1 |
Number Of Poles | 1 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2104.6 PL - Push-button, NC, SP without symbol - 1M - Silver |
Product Range | Zenit |
Package Gross Weight | 0.135 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2104.6 PL |
Color | Silver |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review