Switches & Sockets
N2107 BL - Cable outlet - 1M - White
Out of stock
Product Id
2CLA210700N1102
Color: White.
Maximum cable diameter: 6 mm
Cable tie included
Size: 1 module.
More about N2107 BL - Cable outlet - 1M - White
MRP (Indian Rupees) | 233 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Material | Material quality: Thermoplastic, Material: Plastic |
Surface Finishing | Surface protection: Untreated, Surface finishing: Matt |
Number Of Modules | 1 |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2107 BL - Cable outlet - 1M - White |
Product Range | Zenit |
Package Gross Weight | 0.17 kilogram |
Mounting Type | Flush mounted (plaster) |
Extended Product Type | N2107 BL |
Color | IVIE White |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review