Switches & Sockets
N2108 PL - Fuse holder - 1M - Silver
Out of stock
Product Id
2CLA210800N1302
Color: Silver.
Rated voltage: 250 Vac
Rated current: 16A
Fuse type / dimension: glass tube / 6 x 24mm
Size: 1 module.
More about N2108 PL - Fuse holder - 1M - Silver
| MRP (Indian Rupees) | 744 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Number Of Poles | 1 |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Mounting Type | Snap mounting |
| Package Gross Weight | 0.46 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Rated Voltage (Ur) | 250 volt |
| Width in Number of Modular Spacings | 1 |
| Invoice Description | N2108 PL - Fuse holder - 1M - Silver |
| Extended Product Type | N2108 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


