Switches & Sockets
N2110 PL - Switch 1-gang, intermediate, SP - 1 M - Silver
Out of stock
Product Id
2CLA211000N1302
Color: Silver.
Rated voltage: 110 - 250 Vac
Rated current: 16AX
Screwless terminals
Optional: locator LED lamp N2192 NG (127 Vac) or N2192 RJ (230 Vac)
Size: 1 module.
More about N2110 PL - Switch 1-gang, intermediate, SP - 1 M - Silver
| MRP (Indian Rupees) | 1466 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Function | Function lighting: Orientation |
| Color | Silver |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.46 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.32 metre |
| Package Width | 0.132 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Wiring Configuration | Intermediate switch |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | N2110 PL - Switch 1-gang, intermediate, SP - 1 M - Silver |
| Extended Product Type | N2110 PL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


