Switches & Sockets
N2119 AN - Buzzer - 1M - Anthracite
Out of stock
Product Id
2CLA211900N1802
Color: Anthracite.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Rated power: 8 VA
Adjustable tone
Acoustic power at 1 meter with cover plate: 75 dB
Size: 1 module.
More about N2119 AN - Buzzer - 1M - Anthracite
MRP (Indian Rupees) | 3101 |
---|---|
Degree of Protection | IP20 |
Compatibility | Zenit |
Current Type | AC |
Rated Voltage (Ur) | 250 volt |
Surface Finishing | Untreated |
Package Width | 77 millimetre |
Package Length | 297 millimetre |
Package Height | 50 millimetre |
Invoice Description | N2119 AN - Buzzer - 1M - Anthracite |
Product Range | Zenit |
Package Gross Weight | 0.34 kilogram |
Mounting Type | Built-in |
Housing Material | Plastic |
Extended Product Type | N2119 AN |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Instructions and Manuals | Click Here |
Write Your Own Review