Switches & Sockets
N2119 CV - Buzzer - 1M - Champagne
Out of stock
Product Id
2CLA211900N1902
Color: Champagne.
Rated voltage: 127 - 230 Vac / 50 - 60 Hz
Rated power: 8 VA
Adjustable tone
Acoustic power at 1 meter with cover plate: 75 dB
Size: 1 module.
More about N2119 CV - Buzzer - 1M - Champagne
| MRP (Indian Rupees) | 1646 |
|---|---|
| Degree of Protection | IP20 |
| Current Type | AC |
| Product Range | Zenit |
| Country of Origin | Spain (ES) - Imported by ABB India Limited |
| Housing Material | Plastic |
| Mounting Type | Built-in |
| Package Gross Weight | 0.34 kilogram |
| Package Height | 50 millimetre |
| Package Length | 297 millimetre |
| Package Width | 77 millimetre |
| Rated Voltage (Ur) | 250 volt |
| Surface Finishing | Untreated |
| Invoice Description | N2119 CV - Buzzer - 1M - Champagne |
| Extended Product Type | N2119 CV |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


