Switches & Sockets

N2128 BL - American earthed socket outlet - 1M - White

Out of stock
    Product Id
    2CLA212800N1102
    Color: White. Rated voltage: 125 Vac Rated current: 15A Type B: 2P + E / NEMA 5-15R Shuttered for child safety Screw terminals Size: 1 module.

    More about N2128 BL - American earthed socket outlet - 1M - White

    Technical Specification
    MRP (Indian Rupees)493
    Degree of ProtectionIP20
    Product RangeZenit
    Country of OriginPortugal (PT) - Imported by ABB India Limited
    ColorIVIE White
    Mounting TypeFlush mounted (plaster)
    Package Gross Weight0.52 kilogram
    Package Height0.05 metre
    Package Length0.293 metre
    Package Width0.11 metre
    Rated Voltage (Ur)250 volt
    MaterialPlastic
    Number of Gangs1
    Surface FinishingSurface protection: Untreated, Surface finishing: Glossy
    Number Of Modules1
    Invoice DescriptionN2128 BL - American earthed socket outlet - 1M - White
    Extended Product TypeN2128 BL
    Total GST Percentage18.00
    HSN Number85366990
    Download
    Product Catalog Click Here
    Instructions and Manuals Click Here
    Write Your Own Review
    You're reviewing:N2128 BL - American earthed socket outlet - 1M - White
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.