Switches & Sockets
N2128 AN - American earthed socket outlet - 1M - Anthracite
Out of stock
Product Id
2CLA212800N1802
Color: Anthracite.
Rated voltage: 125 Vac
Rated current: 15A
Type B: 2P + E / NEMA 5-15R
Shuttered for child safety
Screw terminals
Size: 1 module.
More about N2128 AN - American earthed socket outlet - 1M - Anthracite
| MRP (Indian Rupees) | 564 |
|---|---|
| Degree of Protection | IP20 |
| Product Range | Zenit |
| Country of Origin | Portugal (PT) - Imported by ABB India Limited |
| Color | Anthracite |
| Mounting Type | Flush mounted (plaster) |
| Package Gross Weight | 0.52 kilogram |
| Package Height | 0.05 metre |
| Package Length | 0.293 metre |
| Package Width | 0.11 metre |
| Rated Voltage (Ur) | 250 volt |
| Material | Plastic |
| Number of Gangs | 1 |
| Surface Finishing | Surface protection: Decor, Surface finishing: Matt |
| Number Of Modules | 1 |
| Invoice Description | N2128 AN - American earthed socket outlet - 1M - Anthracite |
| Extended Product Type | N2128 AN |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Product Catalog | Click Here |
|---|---|
| Instructions and Manuals | Click Here |
Write Your Own Review


