Switches & Sockets
N2135 BL - Euro-American unearthed socket outlet - 1M - White
Out of stock
Product Id
2CLA213500N1102
Color: White.
Rated voltage: 125 / 250 Vac
Rated current: 15 / 16A
Type A+C: 2P / NEMA 1-15R (non-earthed)
Screw terminals
Size: 1 module.
More about N2135 BL - Euro-American unearthed socket outlet - 1M - White
MRP (Indian Rupees) | 1010 |
---|---|
Compatibility | Zenit |
Package Width | 0.11 metre |
Package Length | 0.293 metre |
Package Height | 0.05 metre |
Invoice Description | N2135 BL - Euro-American unearthed socket outlet - 1M - White |
Product Range | Zenit |
Package Gross Weight | 0.42 kilogram |
Extended Product Type | N2135 BL |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | Spain (ES) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|---|
Instructions and Manuals | Click Here |
Write Your Own Review